Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARL 5N
Part #:1550501000
Catalog #:ARL 5N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.719 in | Base Diameter (in): | 0.531 in |
| Head Diameter (in): | 0.875 in | Ball Diameter (in): | 0.625 in |
| Ball Width (in): | 0.437 in | Housing Width (in): | 0.344 in |
| Ball Flat Diameter (in): | 0.447 in | Thread Size: | #5/16-24 |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Configuration: | Female |
| Misalignment Angle - a Deg. +/-: | 7 | Thread Type: | UNF |
| Construction: | Three-Piece Rod End with Zerk Fitting | Zerk Fitting SW: | Y |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Axial Load: | 750 |
| Bearing Type: | Rod End | Lubrication Type: | Grease |
| Across Wrench Flats: | 0.437 | Product Type: | AR |
| Race Material: | Carbon Steel - corrosion resistant plating | Housing Style: | Female Rod End |
| Series: | Precision Extra Capacity | Product Selection Available SW: | Y |
| Thread: | LH | Type: | Female Rod End |
| Max Static Radial Load: | 7,500 | Lubrication: | Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.3125 in |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288720010 | Weight: | 0.09 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

