Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARL 8N
Part #:1550801000
Catalog #:ARL 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.312 in | Ball Flat Diameter (in): | 0.698 in |
| Ball Width (in): | 0.625 in | Base Diameter (in): | 0.875 in |
| Housing Width (in): | 0.5 in | Thread Length (in): | 1.156 in |
| Thread Size: | #1/2-20 | Ball Diameter (in): | 0.937 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Thread Type: | UNF | Bearing Type: | Rod End |
| Across Wrench Flats: | 0.75 | Product Selection Available SW: | Y |
| Configuration: | Female | Housing Style: | Female Rod End |
| Construction: | Three-Piece Rod End with Zerk Fitting | Zerk Fitting SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | Carbon Steel - corrosion resistant plating |
| Series: | Precision Extra Capacity | Product Type: | AR |
| Misalignment Angle - a Deg. +/-: | 6 | Axial Load: | 1,350 |
| Lubrication Type: | Grease | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Max Static Radial Load: | 13,500 | Type: | Female Rod End |
| Lubrication: | Zerk Fitting | Thread: | LH |
| Bore Size (in): | 0.5000 in | Class: | Precision |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720041 | Weight: | 0.32 LB |
| Packaged Length: | 1.95 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

