Sealmaster Female Rod End Bearing - Three-Piece Greasable with Y Stud Carbon Steel Race - TR 4Y
Part #:1410408000
Catalog #:TR 4Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.469 in | Ball Width (in): | 0.375 in |
| Ball Diameter (in): | 0.5 in | Thread Size: | #1/4-28 |
| Head Diameter (in): | 0.75 in | Ball Flat Diameter (in): | 0.331 in |
| Housing Width (in): | 0.281 in | Thread Length (in): | 0.719 in |
| Stud Length to Hex (in): | 0.56 in | Stud Length to Center of Ball (in): | 1.05 in |
| Length to Center of Ball (in): | 1.31 in | Stud Thread Length (in): | 0.5 in |
Technical Specifications
| Lubrication Type: | Grease | Across Wrench Flats: | 0.375 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Configuration: | Female | Race Material: | Carbon Steel - corrosion resistant plating |
| Product Type: | TR | Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting |
| Housing Style: | Female Rod End | Bearing Type: | Rod End |
| Series: | Precision | Axial Load: | 270 |
| Zerk Fitting SW: | N | Product Selection Available SW: | N |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Max Static Radial Load: | 2,700 | Misalignment Angle B3: | 23.7 |
| Thread: | RH | Type: | Female Rod End |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.2500 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720393 | Weight: | 0.49 LB |
| Packaged Length: | 2.15 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 0.80 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

