Sealmaster Female Rod End Bearing - Three-Piece Greasable with Y Stud Carbon Steel Race - TR 5Y
Part #:1410508000
Catalog #:TR 5Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.437 in | Base Diameter (in): | 0.531 in |
| Thread Size: | #5/16-24 | Thread Length (in): | 0.719 in |
| Housing Width (in): | 0.344 in | Ball Flat Diameter (in): | 0.447 in |
| Head Diameter (in): | 0.875 in | Ball Diameter (in): | 0.625 in |
| Stud Length to Center of Ball (in): | 1.23 in | Length to Center of Ball (in): | 1.38 in |
| Stud Thread Length (in): | 0.59375 in | Stud Length to Hex (in): | 0.69 in |
Technical Specifications
| Lubrication Type: | Grease | Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting |
| Zerk Fitting SW: | N | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Race Material: | Carbon Steel - corrosion resistant plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Type: | TR | Product Selection Available SW: | N |
| Configuration: | Female | Axial Load: | 335 |
| Across Wrench Flats: | 0.437 | Thread Type: | UNF |
| Series: | Precision | Bearing Type: | Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Housing Style: | Female Rod End |
| Max Static Radial Load: | 3,350 | Misalignment Angle B3: | 24.8 |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Thread: | RH | Class: | Precision |
| Bore Size (in): | 0.3125 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288720409 | Weight: | 0.12 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 1.45 IN |
| Packaged Height: | 0.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

