Sealmaster Female Rod End Bearing - Three-Piece Greasable with Y Stud Carbon Steel Race - TR 7Y
Part #:1410708000
Catalog #:TR 7Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.75 in | Thread Length (in): | 1.031 in |
| Ball Width (in): | 0.562 in | Housing Width (in): | 0.437 in |
| Ball Flat Diameter (in): | 0.586 in | Ball Diameter (in): | 0.812 in |
| Thread Size: | #7/16-20 | Head Diameter (in): | 1.125 in |
| Stud Length to Center of Ball (in): | 1.93 in | Stud Length to Hex (in): | 1.13 in |
| Length to Center of Ball (in): | 1.81 in | Stud Thread Length (in): | 1 in |
Technical Specifications
| Axial Load: | 535 | Across Wrench Flats: | 0.625 |
| Bearing Type: | Rod End | Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting |
| Series: | Precision | Lubrication Type: | Grease |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Configuration: | Female | Housing Style: | Female Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Zerk Fitting SW: | N |
| Race Material: | Carbon Steel - corrosion resistant plating | Product Type: | TR |
| Thread Type: | UNF | Product Selection Available SW: | N |
| Max Static Radial Load: | 5,350 | Misalignment Angle B3: | 23.4 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Thread: | RH | Bore Size (in): | 0.4375 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720423 | Weight: | 0.29 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

