Sealmaster Female Rod End Bearing - Three-Piece Greasable with Y Stud Carbon Steel Race - TRL 5Y
Part #:1510508000
Catalog #:TRL 5Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.531 in | Housing Width (in): | 0.344 in |
| Ball Flat Diameter (in): | 0.447 in | Ball Diameter (in): | 0.625 in |
| Thread Length (in): | 0.719 in | Head Diameter (in): | 0.875 in |
| Ball Width (in): | 0.437 in | Thread Size: | #5/16-24 |
| Length to Center of Ball (in): | 1.38 in | Stud Thread Length (in): | 0.59375 in |
| Stud Length to Hex (in): | 0.69 in | Stud Length to Center of Ball (in): | 1.23 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Race Material: | Carbon Steel - corrosion resistant plating | Bearing Type: | Rod End |
| Product Type: | TR | Across Wrench Flats: | 0.437 |
| Configuration: | Female | Series: | Precision |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Zerk Fitting SW: | N |
| Lubrication Type: | Grease | Product Selection Available SW: | N |
| Housing Style: | Female Rod End | Axial Load: | 335 |
| Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting | Thread Type: | UNF |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 3,350 |
| Thread: | LH | Misalignment Angle B3: | 24.8 |
| Type: | Female Rod End | Bore Size (in): | 0.3125 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720560 | Weight: | 0.12 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 1.45 IN |
| Packaged Height: | 0.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

