Sealmaster Female Rod End Bearing - Three-Piece Rod End Bronze Race - TF 4
Part #:1430400000
Catalog #:TF 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #1/4-28 | Thread Length (in): | 0.719 in |
| Ball Flat Diameter (in): | 0.331 in | Ball Width (in): | 0.375 in |
| Base Diameter (in): | 0.469 in | Ball Diameter (in): | 0.5 in |
| Head Diameter (in): | 0.75 in | Housing Width (in): | 0.281 in |
| Length to Center of Ball (in): | 1.31 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Housing Style: | Female Rod End |
| Axial Load: | 270 | Construction: | Three-Piece Rod End |
| Across Wrench Flats: | 0.375 | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Selection Available SW: | Y |
| Lubrication Type: | Grease | Configuration: | Female |
| Race Material: | Bronze | Series: | Commercial |
| Bearing Type: | Rod End | Zerk Fitting SW: | N |
| Misalignment Angle - a Deg. +/-: | 8 | Product Type: | TF |
| Max Static Radial Load: | 2,700 | Thread: | RH |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Class: | Commercial | Bore Size (in): | 0.2500 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723479 | Weight: | 0.06 LB |
| Packaged Length: | 2.65 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.85 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

