Sealmaster Female Rod End Bearing - Three-Piece Rod End Bronze Race - TF 5
Part #:1430500000
Catalog #:TF 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.531 in | Housing Width (in): | 0.344 in |
| Thread Size: | #5/16-24 | Ball Flat Diameter (in): | 0.447 in |
| Head Diameter (in): | 0.875 in | Thread Length (in): | 0.719 in |
| Ball Width (in): | 0.437 in | Ball Diameter (in): | 0.625 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 335 |
| Lubrication Type: | Grease | Product Selection Available SW: | Y |
| Thread Type: | UNF | Series: | Commercial |
| Misalignment Angle - a Deg. +/-: | 7 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Female | Bearing Type: | Rod End |
| Zerk Fitting SW: | N | Housing Style: | Female Rod End |
| Construction: | Three-Piece Rod End | Race Material: | Bronze |
| Across Wrench Flats: | 0.437 | Product Type: | TF |
| Thread: | RH | Max Static Radial Load: | 3,350 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Bore Size (in): | 0.3125 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723486 | Weight: | 0.09 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.55 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

