Sealmaster Female Rod End Bearing - Three-Piece Rod End Bronze Race - TF 6
Part #:1430600000
Catalog #:TF 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1 in | Housing Width (in): | 0.406 in |
| Thread Length (in): | 0.906 in | Ball Flat Diameter (in): | 0.517 in |
| Thread Size: | #3/8-24 | Base Diameter (in): | 0.688 in |
| Ball Diameter (in): | 0.718 in | Ball Width (in): | 0.5 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Across Wrench Flats: | 0.562 | Series: | Commercial |
| Misalignment Angle - a Deg. +/-: | 6 | Race Material: | Bronze |
| Axial Load: | 445 | Bearing Type: | Rod End |
| Configuration: | Female | Housing Style: | Female Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Construction: | Three-Piece Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication Type: | Grease |
| Thread Type: | UNF | Product Selection Available SW: | Y |
| Product Type: | TF | Zerk Fitting SW: | N |
| Max Static Radial Load: | 4,450 | Thread: | RH |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Bore Size (in): | 0.3750 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288723493 | Weight: | 0.55 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

