Sealmaster Female Rod End Bearing - Three-Piece Rod End Bronze Race - TF 7
Part #:1430700000
Catalog #:TF 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.125 in | Ball Diameter (in): | 0.812 in |
| Ball Width (in): | 0.562 in | Thread Size: | #7/16-20 |
| Thread Length (in): | 1.031 in | Housing Width (in): | 0.437 in |
| Base Diameter (in): | 0.75 in | Ball Flat Diameter (in): | 0.586 in |
| Length to Center of Ball (in): | 1.81 in |
Technical Specifications
| Configuration: | Female | Misalignment Angle - a Deg. +/-: | 7 |
| Construction: | Three-Piece Rod End | Bearing Type: | Rod End |
| Lubrication Type: | Grease | Across Wrench Flats: | 0.625 |
| Series: | Commercial | Axial Load: | 535 |
| Race Material: | Bronze | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Thread Type: | UNF | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Type: | TF | Housing Style: | Female Rod End |
| Product Selection Available SW: | Y | Zerk Fitting SW: | N |
| Max Static Radial Load: | 5,350 | Lubrication: | No Zerk Fitting |
| Type: | Female Rod End | Thread: | RH |
| Class: | Commercial | Bore Size (in): | 0.4375 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723509 | Weight: | 0.19 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

