Sealmaster Female Rod End Bearing - Three-Piece Rod End Bronze Race - TF 8
Part #:1430800000
Catalog #:TF 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.937 in | Head Diameter (in): | 1.312 in |
| Thread Size: | #1/2-20 | Thread Length (in): | 1.156 in |
| Ball Width (in): | 0.625 in | Base Diameter (in): | 0.875 in |
| Ball Flat Diameter (in): | 0.698 in | Housing Width (in): | 0.5 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Misalignment Angle - a Deg. +/-: | 6 |
| Construction: | Three-Piece Rod End | Product Selection Available SW: | Y |
| Housing Style: | Female Rod End | Series: | Commercial |
| Configuration: | Female | Lubrication Type: | Grease |
| Thread Type: | UNF | Across Wrench Flats: | 0.75 |
| Bearing Type: | Rod End | Axial Load: | 740 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | TF |
| Zerk Fitting SW: | N | Race Material: | Bronze |
| Max Static Radial Load: | 7,400 | Thread: | RH |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Bore Size (in): | 0.5000 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723516 | Weight: | 0.31 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 1.15 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

