Sealmaster Female Rod End Bearing - Three-Piece Rod End Bronze Race - TF 10
Part #:1431000000
Catalog #:TF 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.562 in | Thread Size: | #5/8-18 |
| Ball Flat Diameter (in): | 0.839 in | Ball Diameter (in): | 1.125 in |
| Base Diameter (in): | 1 in | Head Diameter (in): | 1.5 in |
| Thread Length (in): | 1.469 in | Ball Width (in): | 0.75 in |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Product Type: | TF | Series: | Commercial |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Axial Load: | 805 |
| Product Selection Available SW: | Y | Construction: | Three-Piece Rod End |
| Zerk Fitting SW: | N | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Lubrication Type: | Grease | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 8 | Bearing Type: | Rod End |
| Race Material: | Bronze | Housing Style: | Female Rod End |
| Across Wrench Flats: | 0.875 | Configuration: | Female |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 8,050 |
| Thread: | RH | Type: | Female Rod End |
| Class: | Commercial | Bore Size (in): | 0.6250 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723523 | Weight: | 0.47 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

