Sealmaster Female Rod End Bearing - Three-Piece Rod End Bronze Race - TF 12
Part #:1431200000
Catalog #:TF 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.875 in | Head Diameter (in): | 1.75 in |
| Thread Length (in): | 1.719 in | Ball Flat Diameter (in): | 0.978 in |
| Base Diameter (in): | 1.125 in | Housing Width (in): | 0.687 in |
| Ball Diameter (in): | 1.312 in | Thread Size: | #3/4-16 |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Lubrication Type: | Grease | Housing Style: | Female Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Construction: | Three-Piece Rod End |
| Product Type: | TF | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Misalignment Angle - a Deg. +/-: | 7 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Zerk Fitting SW: | N |
| Axial Load: | 1,130 | Across Wrench Flats: | 1 |
| Race Material: | Bronze | Series: | Commercial |
| Configuration: | Female | Thread Type: | UNF |
| Type: | Female Rod End | Max Static Radial Load: | 11,300 |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Class: | Commercial | Bore Size (in): | 0.7500 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288723530 | Weight: | 0.69 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

