Sealmaster Female Rod End Bearing - Three-Piece Rod End Bronze Race - TFL 6
Part #:1530600000
Catalog #:TFL 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.906 in | Ball Width (in): | 0.5 in |
| Ball Diameter (in): | 0.718 in | Thread Size: | #3/8-24 |
| Ball Flat Diameter (in): | 0.517 in | Head Diameter (in): | 1 in |
| Base Diameter (in): | 0.688 in | Housing Width (in): | 0.406 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Across Wrench Flats: | 0.562 | Product Type: | TF |
| Construction: | Three-Piece Rod End | Lubrication Type: | Grease |
| Series: | Commercial | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material: | Bronze | Misalignment Angle - a Deg. +/-: | 6 |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Configuration: | Female | Product Selection Available SW: | Y |
| Axial Load: | 445 | Housing Style: | Female Rod End |
| Zerk Fitting SW: | N | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Max Static Radial Load: | 4,450 | Thread: | LH |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Class: | Commercial | Bore Size (in): | 0.3750 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723646 | Weight: | 0.14 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

