Sealmaster Female Rod End Bearing - Three-Piece Rod End Bronze Race - TFL 8
Part #:1530800000
Catalog #:TFL 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.5 in | Ball Flat Diameter (in): | 0.698 in |
| Thread Size: | #1/2-20 | Base Diameter (in): | 0.875 in |
| Head Diameter (in): | 1.312 in | Thread Length (in): | 1.156 in |
| Ball Diameter (in): | 0.937 in | Ball Width (in): | 0.625 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 6 | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Construction: | Three-Piece Rod End | Axial Load: | 740 |
| Across Wrench Flats: | 0.75 | Series: | Commercial |
| Lubrication Type: | Grease | Product Type: | TF |
| Zerk Fitting SW: | N | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material: | Bronze | Thread Type: | UNF |
| Housing Style: | Female Rod End | Configuration: | Female |
| Thread: | LH | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 7,400 | Type: | Female Rod End |
| Class: | Commercial | Bore Size (in): | 0.5000 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288723660 | Weight: | 0.31 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

