Sealmaster Female Rod End Bearing - Three-Piece Rod End Bronze Race - TFL 12
Part #:1531200000
Catalog #:TFL 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.687 in | Ball Width (in): | 0.875 in |
| Ball Diameter (in): | 1.312 in | Ball Flat Diameter (in): | 0.978 in |
| Head Diameter (in): | 1.75 in | Thread Length (in): | 1.719 in |
| Base Diameter (in): | 1.125 in | Thread Size: | #3/4-16 |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 7 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Bearing Type: | Rod End | Race Material: | Bronze |
| Zerk Fitting SW: | N | Thread Type: | UNF |
| Series: | Commercial | Across Wrench Flats: | 1 |
| Construction: | Three-Piece Rod End | Configuration: | Female |
| Axial Load: | 1,130 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Lubrication Type: | Grease | Product Type: | TF |
| Product Selection Available SW: | Y | Housing Style: | Female Rod End |
| Max Static Radial Load: | 11,300 | Thread: | LH |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Class: | Commercial | Bore Size (in): | 0.7500 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288723684 | Weight: | 0.68 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

