Sealmaster Female Rod End Bearing - Three-Piece Rod End Carbon Steel Race - AR 3
Part #:1450300000
Catalog #:AR 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.437 in | Base Diameter (in): | 0.375 in |
| Thread Size: | #10-32 | Ball Flat Diameter (in): | 0.306 in |
| Thread Length (in): | 0.531 in | Ball Width (in): | 0.312 in |
| Head Diameter (in): | 0.625 in | Housing Width (in): | 0.25 in |
| Length to Center of Ball (in): | 1.06 in |
Technical Specifications
| Race Material: | Carbon Steel - corrosion resistant plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Type: | AR | Zerk Fitting SW: | N |
| Series: | Precision Extra Capacity | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Construction: | Three-Piece Rod End |
| Across Wrench Flats: | 0.312 | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Configuration: | Female | Thread Type: | UNF |
| Axial Load: | 370 | Lubrication Type: | Grease |
| Housing Style: | Female Rod End | Misalignment Angle - a Deg. +/-: | 6.5 |
| Thread: | RH | Max Static Radial Load: | 3,700 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Bore Size (in): | 0.1875 in | Class: | Precision |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288718857 | Weight: | 0.05 LB |
| Packaged Length: | 2.15 IN | Packaged Width: | 2.35 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

