Sealmaster Female Rod End Bearing - Three-Piece Rod End Carbon Steel Race - AR 4
Part #:1450400000
Catalog #:AR 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.331 in | Head Diameter (in): | 0.75 in |
| Base Diameter (in): | 0.469 in | Ball Diameter (in): | 0.5 in |
| Housing Width (in): | 0.281 in | Thread Size: | #1/4-28 |
| Ball Width (in): | 0.375 in | Thread Length (in): | 0.719 in |
| Length to Center of Ball (in): | 1.31 in |
Technical Specifications
| Race Material: | Carbon Steel - corrosion resistant plating | Product Type: | AR |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Across Wrench Flats: | 0.375 |
| Configuration: | Female | Series: | Precision Extra Capacity |
| Zerk Fitting SW: | N | Axial Load: | 537 |
| Housing Style: | Female Rod End | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Misalignment Angle - a Deg. +/-: | 8 |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Thread Type: | UNF |
| Lubrication Type: | Grease | Construction: | Three-Piece Rod End |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Type: | Female Rod End | Max Static Radial Load: | 5,370 |
| Class: | Precision | Bore Size (in): | 0.2500 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288718864 | Weight: | 0.05 LB |
| Packaged Length: | 2.10 IN | Packaged Width: | 4.15 IN |
| Packaged Height: | 0.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

