Sealmaster Female Rod End Bearing - Three-Piece Rod End Carbon Steel Race - AR 8
Part #:1450800000
Catalog #:AR 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.5 in | Thread Length (in): | 1.156 in |
| Base Diameter (in): | 0.875 in | Head Diameter (in): | 1.312 in |
| Ball Diameter (in): | 0.937 in | Thread Size: | #1/2-20 |
| Ball Flat Diameter (in): | 0.698 in | Ball Width (in): | 0.625 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Product Type: | AR | Race Material: | Carbon Steel - corrosion resistant plating |
| Configuration: | Female | Lubrication Type: | Grease |
| Thread Type: | UNF | Product Selection Available SW: | Y |
| Misalignment Angle - a Deg. +/-: | 6 | Zerk Fitting SW: | N |
| Across Wrench Flats: | 0.75 | Construction: | Three-Piece Rod End |
| Series: | Precision Extra Capacity | Housing Style: | Female Rod End |
| Axial Load: | 1,350 | Bearing Type: | Rod End |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Type: | Female Rod End | Max Static Radial Load: | 13,500 |
| Class: | Precision | Bore Size (in): | 0.5000 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288718901 | Weight: | 0.31 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 1.15 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

