Sealmaster Female Rod End Bearing - Three-Piece Rod End Carbon Steel Race - AR 10
Part #:1451000000
Catalog #:AR 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.75 in | Thread Size: | #5/8-18 |
| Ball Flat Diameter (in): | 0.839 in | Ball Diameter (in): | 1.125 in |
| Housing Width (in): | 0.562 in | Head Diameter (in): | 1.5 in |
| Thread Length (in): | 1.469 in | Base Diameter (in): | 1 in |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Configuration: | Female | Product Selection Available SW: | Y |
| Axial Load: | 1,730 | Series: | Precision Extra Capacity |
| Bearing Type: | Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Housing Style: | Female Rod End |
| Across Wrench Flats: | 0.875 | Product Type: | AR |
| Zerk Fitting SW: | N | Race Material: | Carbon Steel - corrosion resistant plating |
| Lubrication Type: | Grease | Thread Type: | UNF |
| Construction: | Three-Piece Rod End | Misalignment Angle - a Deg. +/-: | 8 |
| Type: | Female Rod End | Max Static Radial Load: | 17,300 |
| Thread: | RH | Lubrication: | No Zerk Fitting |
| Bore Size (in): | 0.6250 in | Class: | Precision |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288718918 | Weight: | 0.45 LB |
| Packaged Length: | 2.88 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

