Sealmaster Female Rod End Bearing - Three-Piece Rod End Carbon Steel Race - TRL 7
Part #:1510700000
Catalog #:TRL 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.75 in | Head Diameter (in): | 1.125 in |
| Housing Width (in): | 0.437 in | Ball Diameter (in): | 0.812 in |
| Ball Width (in): | 0.562 in | Ball Flat Diameter (in): | 0.586 in |
| Thread Size: | #7/16-20 | Thread Length (in): | 1.031 in |
| Length to Center of Ball (in): | 1.81 in |
Technical Specifications
| Construction: | Three-Piece Rod End | Misalignment Angle - a Deg. +/-: | 7 |
| Zerk Fitting SW: | N | Product Selection Available SW: | Y |
| Housing Style: | Female Rod End | Configuration: | Female |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Axial Load: | 535 |
| Series: | Precision | Thread Type: | UNF |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication Type: | Grease |
| Product Type: | TR | Race Material: | Carbon Steel - corrosion resistant plating |
| Bearing Type: | Rod End | Across Wrench Flats: | 0.625 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Thread: | LH | Max Static Radial Load: | 5,350 |
| Bore Size (in): | 0.4375 in | Class: | Precision |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719519 | Weight: | 0.19 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.85 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

