Sealmaster Female Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARL 6
Part #:1550600000
Catalog #:ARL 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1 in | Thread Length (in): | 0.906 in |
| Ball Flat Diameter (in): | 0.517 in | Ball Width (in): | 0.5 in |
| Base Diameter (in): | 0.688 in | Ball Diameter (in): | 0.718 in |
| Housing Width (in): | 0.406 in | Thread Size: | #3/8-24 |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Series: | Precision Extra Capacity | Bearing Type: | Rod End |
| Race Material: | Carbon Steel - corrosion resistant plating | Zerk Fitting SW: | N |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Construction: | Three-Piece Rod End | Configuration: | Female |
| Across Wrench Flats: | 0.562 | Product Selection Available SW: | Y |
| Product Type: | AR | Housing Style: | Female Rod End |
| Misalignment Angle - a Deg. +/-: | 6 | Thread Type: | UNF |
| Axial Load: | 957 | Lubrication Type: | Grease |
| Type: | Female Rod End | Thread: | LH |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 9,570 |
| Class: | Precision | Bore Size (in): | 0.3750 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719274 | Weight: | 0.15 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 3.05 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

