Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFD 3
Part #:1470300000
Catalog #:CTFD 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.312 in | Thread Length (in): | 0.531 in |
| Housing Width (in): | 0.25 in | Head Diameter (in): | 0.625 in |
| Ball Flat Diameter (in): | 0.306 in | Base Diameter (in): | 0.375 in |
| Ball Diameter (in): | 0.437 in | Thread Size: | #10-32 |
| Length to Center of Ball (in): | 1.06 in |
Technical Specifications
| Configuration: | Female | Thread Type: | UNF |
| Lubrication Type: | Self Lubricating | Misalignment Angle - a Deg. +/-: | 6.5 |
| Across Wrench Flats: | 0.312 | Bearing Type: | Rod End |
| Housing Style: | Female Rod End | Product Type: | CTFD |
| Series: | Commercial | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Liner: | DELRIN* Liner |
| Construction: | Three-Piece Rod End | Race Material: | DELRIN |
| Axial Load: | 80 | Zerk Fitting SW: | N |
| Product Selection Available SW: | Y | Lubrication: | No Zerk Fitting |
| Type: | Female Rod End | Max Static Radial Load: | 800 |
| Thread: | RH | Bore Size (in): | 0.1875 in |
| Class: | Commercial | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | Self | Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288725947 | Weight: | 0.03 LB |
| Packaged Length: | 1.38 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 0.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

