Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFD 5
Part #:1470500000
Catalog #:CTFD 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #5/16-24 | Thread Length (in): | 0.719 in |
| Ball Flat Diameter (in): | 0.447 in | Ball Width (in): | 0.437 in |
| Base Diameter (in): | 0.531 in | Head Diameter (in): | 0.875 in |
| Housing Width (in): | 0.344 in | Ball Diameter (in): | 0.625 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Across Wrench Flats: | 0.437 | Race Material: | DELRIN |
| Bearing Type: | Rod End | Product Selection Available SW: | Y |
| Zerk Fitting SW: | N | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Liner: | DELRIN* Liner | Configuration: | Female |
| Product Type: | CTFD | Misalignment Angle - a Deg. +/-: | 7 |
| Construction: | Three-Piece Rod End | Housing Style: | Female Rod End |
| Series: | Commercial | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication Type: | Self Lubricating | Thread Type: | UNF |
| Axial Load: | 157 | Max Static Radial Load: | 1,570 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Thread: | RH | Class: | Commercial |
| Bore Size (in): | 0.3125 in | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | Self | Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288725961 | Weight: | 0.08 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

