Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFD 6
Part #:1470600000
Catalog #:CTFD 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.406 in | Thread Length (in): | 0.906 in |
| Thread Size: | #3/8-24 | Ball Flat Diameter (in): | 0.517 in |
| Ball Diameter (in): | 0.718 in | Base Diameter (in): | 0.688 in |
| Head Diameter (in): | 1 in | Ball Width (in): | 0.5 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Across Wrench Flats: | 0.562 | Housing Style: | Female Rod End |
| Product Type: | CTFD | Lubrication Type: | Self Lubricating |
| Series: | Commercial | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Liner: | DELRIN* Liner |
| Race Material: | DELRIN | Product Selection Available SW: | Y |
| Construction: | Three-Piece Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Configuration: | Female | Bearing Type: | Rod End |
| Misalignment Angle - a Deg. +/-: | 6 | Axial Load: | 215 |
| Zerk Fitting SW: | N | Max Static Radial Load: | 2,150 |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Thread: | RH | Bore Size (in): | 0.3750 in |
| Class: | Commercial | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | Self | Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288725978 | Weight: | 0.54 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

