Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFD 7
Part #:1470700000
Catalog #:CTFD 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.586 in | Ball Width (in): | 0.562 in |
| Thread Length (in): | 1.031 in | Ball Diameter (in): | 0.812 in |
| Base Diameter (in): | 0.75 in | Housing Width (in): | 0.437 in |
| Thread Size: | #7/16-20 | Head Diameter (in): | 1.125 in |
| Length to Center of Ball (in): | 1.81 in |
Technical Specifications
| Lubrication Type: | Self Lubricating | Zerk Fitting SW: | N |
| Thread Type: | UNF | Misalignment Angle - a Deg. +/-: | 7 |
| Liner: | DELRIN* Liner | Axial Load: | 260 |
| Product Selection Available SW: | Y | Housing Style: | Female Rod End |
| Race Material: | DELRIN | Construction: | Three-Piece Rod End |
| Product Type: | CTFD | Configuration: | Female |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Bearing Type: | Rod End |
| Across Wrench Flats: | 0.625 | Series: | Commercial |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Max Static Radial Load: | 2,600 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Thread: | RH | Class: | Commercial |
| Bore Size (in): | 0.4375 in | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 150 °F | Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288725985 | Weight: | 0.17 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

