Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFD 8
Part #:1470800000
Catalog #:CTFD 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.875 in | Thread Size: | #1/2-20 |
| Ball Diameter (in): | 0.937 in | Ball Flat Diameter (in): | 0.698 in |
| Housing Width (in): | 0.5 in | Thread Length (in): | 1.156 in |
| Ball Width (in): | 0.625 in | Head Diameter (in): | 1.312 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Race Material: | DELRIN | Zerk Fitting SW: | N |
| Lubrication Type: | Self Lubricating | Bearing Type: | Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Housing Style: | Female Rod End | Thread Type: | UNF |
| Product Type: | CTFD | Series: | Commercial |
| Misalignment Angle - a Deg. +/-: | 6 | Axial Load: | 342 |
| Construction: | Three-Piece Rod End | Liner: | DELRIN* Liner |
| Across Wrench Flats: | 0.75 | Configuration: | Female |
| Product Selection Available SW: | Y | Thread: | RH |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Max Static Radial Load: | 3,420 | Bore Size (in): | 0.5000 in |
| Class: | Commercial | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 150 °F | Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288725992 | Weight: | 0.29 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

