Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFD 10
Part #:1471000000
Catalog #:CTFD 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.5 in | Housing Width (in): | 0.562 in |
| Base Diameter (in): | 1 in | Thread Size: | #5/8-18 |
| Thread Length (in): | 1.469 in | Ball Width (in): | 0.75 in |
| Ball Flat Diameter (in): | 0.839 in | Ball Diameter (in): | 1.125 in |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Configuration: | Female | Bearing Type: | Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 462 |
| Thread Type: | UNF | Liner: | DELRIN* Liner |
| Zerk Fitting SW: | N | Product Type: | CTFD |
| Lubrication Type: | Self Lubricating | Race Material: | DELRIN |
| Across Wrench Flats: | 0.875 | Misalignment Angle - a Deg. +/-: | 8 |
| Housing Style: | Female Rod End | Series: | Commercial |
| Construction: | Three-Piece Rod End | Product Selection Available SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Max Static Radial Load: | 4,620 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Thread: | RH | Bore Size (in): | 0.6250 in |
| Class: | Commercial | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 150 °F | Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288726005 | Weight: | 0.43 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

