Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFDL 4
Part #:1570400000
Catalog #:CTFDL 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.5 in | Base Diameter (in): | 0.469 in |
| Thread Size: | #1/4-28 | Ball Width (in): | 0.375 in |
| Head Diameter (in): | 0.75 in | Housing Width (in): | 0.281 in |
| Thread Length (in): | 0.719 in | Ball Flat Diameter (in): | 0.331 in |
| Length to Center of Ball (in): | 1.31 in |
Technical Specifications
| Configuration: | Female | Thread Type: | UNF |
| Across Wrench Flats: | 0.375 | Bearing Type: | Rod End |
| Series: | Commercial | Race Material: | DELRIN |
| Liner: | DELRIN* Liner | Axial Load: | 106 |
| Lubrication Type: | Self Lubricating | Product Selection Available SW: | Y |
| Product Type: | CTFD | Housing Style: | Female Rod End |
| Construction: | Three-Piece Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | N |
| Misalignment Angle - a Deg. +/-: | 8 | Thread: | LH |
| Type: | Female Rod End | Max Static Radial Load: | 1,060 |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.2500 in |
| Class: | Commercial | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | Self | Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288726036 | Weight: | 0.06 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

