Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFDL 5
Part #:1570500000
Catalog #:CTFDL 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.719 in | Base Diameter (in): | 0.531 in |
| Head Diameter (in): | 0.875 in | Ball Width (in): | 0.437 in |
| Thread Size: | #5/16-24 | Housing Width (in): | 0.344 in |
| Ball Diameter (in): | 0.625 in | Ball Flat Diameter (in): | 0.447 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Across Wrench Flats: | 0.437 | Thread Type: | UNF |
| Configuration: | Female | Product Type: | CTFD |
| Bearing Type: | Rod End | Housing Style: | Female Rod End |
| Race Material: | DELRIN | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Construction: | Three-Piece Rod End | Axial Load: | 157 |
| Zerk Fitting SW: | N | Liner: | DELRIN* Liner |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Series: | Commercial | Lubrication Type: | Self Lubricating |
| Misalignment Angle - a Deg. +/-: | 7 | Thread: | LH |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 1,570 | Bore Size (in): | 0.3125 in |
| Class: | Commercial | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 150 °F | Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288726043 | Weight: | 0.08 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

