Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFDL 6
Part #:1570600000
Catalog #:CTFDL 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.906 in | Ball Width (in): | 0.5 in |
| Head Diameter (in): | 1 in | Thread Size: | #3/8-24 |
| Base Diameter (in): | 0.688 in | Ball Diameter (in): | 0.718 in |
| Ball Flat Diameter (in): | 0.517 in | Housing Width (in): | 0.406 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Construction: | Three-Piece Rod End | Liner: | DELRIN* Liner |
| Lubrication Type: | Self Lubricating | Housing Style: | Female Rod End |
| Misalignment Angle - a Deg. +/-: | 6 | Product Selection Available SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | N |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Bearing Type: | Rod End |
| Configuration: | Female | Product Type: | CTFD |
| Axial Load: | 215 | Across Wrench Flats: | 0.562 |
| Race Material: | DELRIN | Series: | Commercial |
| Thread Type: | UNF | Thread: | LH |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 2,150 | Class: | Commercial |
| Bore Size (in): | 0.3750 in | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 150 °F | Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288726050 | Weight: | 0.13 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

