Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFDL 8
Part #:1570800000
Catalog #:CTFDL 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.5 in | Ball Diameter (in): | 0.937 in |
| Thread Size: | #1/2-20 | Ball Flat Diameter (in): | 0.698 in |
| Thread Length (in): | 1.156 in | Head Diameter (in): | 1.312 in |
| Base Diameter (in): | 0.875 in | Ball Width (in): | 0.625 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 6 | Zerk Fitting SW: | N |
| Series: | Commercial | Housing Style: | Female Rod End |
| Liner: | DELRIN* Liner | Race Material: | DELRIN |
| Configuration: | Female | Thread Type: | UNF |
| Product Selection Available SW: | Y | Lubrication Type: | Self Lubricating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Construction: | Three-Piece Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Bearing Type: | Rod End |
| Across Wrench Flats: | 0.75 | Axial Load: | 342 |
| Product Type: | CTFD | Lubrication: | No Zerk Fitting |
| Thread: | LH | Max Static Radial Load: | 3,420 |
| Type: | Female Rod End | Class: | Commercial |
| Bore Size (in): | 0.5000 in | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 150 °F | Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288726074 | Weight: | 0.30 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

