Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFDL 12
Part #:1571200000
Catalog #:CTFDL 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.75 in | Ball Flat Diameter (in): | 0.978 in |
| Base Diameter (in): | 1.125 in | Ball Width (in): | 0.875 in |
| Thread Length (in): | 1.719 in | Housing Width (in): | 0.687 in |
| Ball Diameter (in): | 1.312 in | Thread Size: | #3/4-16 |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Race Material: | DELRIN | Lubrication Type: | Self Lubricating |
| Housing Style: | Female Rod End | Liner: | DELRIN* Liner |
| Product Selection Available SW: | Y | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Bearing Type: | Rod End |
| Product Type: | CTFD | Zerk Fitting SW: | N |
| Configuration: | Female | Series: | Commercial |
| Axial Load: | 660 | Construction: | Three-Piece Rod End |
| Across Wrench Flats: | 1 | Misalignment Angle - a Deg. +/-: | 7 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Type: | Female Rod End |
| Thread: | LH | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 6,600 | Bore Size (in): | 0.7500 in |
| Class: | Commercial | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | Self | Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288726098 | Weight: | 0.60 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.15 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

