Sealmaster Female Rod End Bearing - Three-Piece with Y Stud Bronze Race - TFL 6Y
Part #:1530608000
Catalog #:TFL 6Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.688 in | Head Diameter (in): | 1 in |
| Ball Diameter (in): | 0.718 in | Housing Width (in): | 0.406 in |
| Ball Flat Diameter (in): | 0.517 in | Ball Width (in): | 0.5 in |
| Thread Length (in): | 0.906 in | Thread Size: | #3/8-24 |
| Length to Center of Ball (in): | 1.63 in | Stud Length to Center of Ball (in): | 1.54 in |
| Stud Thread Length (in): | 0.8125 in | Stud Length to Hex (in): | 0.91 in |
Technical Specifications
| Housing Style: | Female Rod End | Lubrication Type: | Grease |
| Zerk Fitting SW: | N | Configuration: | Female |
| Axial Load: | 445 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Selection Available SW: | N | Construction: | Three-Piece Rod End with Y Stud |
| Product Type: | TF | Across Wrench Flats: | 0.562 |
| Bearing Type: | Rod End | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | Bronze |
| Series: | Commercial | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Thread: | LH | Type: | Female Rod End |
| Max Static Radial Load: | 4,450 | Misalignment Angle B3: | 22.6 |
| Lubrication: | No Zerk Fitting | Bore Size (in): | 0.3750 in |
| Class: | Commercial | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288723806 | Weight: | 0.63 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 1.15 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

