Sealmaster Female Rod End Bearing - Three-Piece with Y Stud Bronze Race - TFL 8Y
Part #:1530808000
Catalog #:TFL 8Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.5 in | Base Diameter (in): | 0.875 in |
| Thread Length (in): | 1.156 in | Thread Size: | #1/2-20 |
| Ball Flat Diameter (in): | 0.698 in | Head Diameter (in): | 1.312 in |
| Ball Diameter (in): | 0.937 in | Ball Width (in): | 0.625 in |
| Stud Length to Center of Ball (in): | 2 in | Stud Length to Hex (in): | 1.13 in |
| Stud Thread Length (in): | 1 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Zerk Fitting SW: | N | Lubrication Type: | Grease |
| Construction: | Three-Piece Rod End with Y Stud | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Female | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Series: | Commercial | Product Type: | TF |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Bearing Type: | Rod End |
| Across Wrench Flats: | 0.75 | Housing Style: | Female Rod End |
| Product Selection Available SW: | N | Axial Load: | 740 |
| Thread Type: | UNF | Race Material: | Bronze |
| Type: | Female Rod End | Max Static Radial Load: | 7,400 |
| Lubrication: | No Zerk Fitting | Misalignment Angle B3: | 24.3 |
| Thread: | LH | Class: | Commercial |
| Bore Size (in): | 0.5000 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288723820 | Weight: | 0.44 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

