Sealmaster Female Rod End Bearing - Three-Piece with Y Stud Carbon Steel Race - TR 10Y
Part #:1411008000
Catalog #:TR 10Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.469 in | Head Diameter (in): | 1.5 in |
| Base Diameter (in): | 1 in | Ball Width (in): | 0.75 in |
| Ball Diameter (in): | 1.125 in | Housing Width (in): | 0.562 in |
| Thread Size: | #5/8-18 | Ball Flat Diameter (in): | 0.839 in |
| Stud Length to Hex (in): | 1.5 in | Stud Thread Length (in): | 1.375 in |
| Length to Center of Ball (in): | 2.5 in | Stud Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Series: | Precision | Product Selection Available SW: | N |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Thread Type: | UNF | Axial Load: | 805 |
| Race Material: | Carbon Steel - corrosion resistant plating | Across Wrench Flats: | 0.875 |
| Lubrication Type: | Grease | Zerk Fitting SW: | N |
| Construction: | Three-Piece Rod End with Y Stud | Product Type: | TR |
| Housing Style: | Female Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Female | Bearing Type: | Rod End |
| Misalignment Angle B3: | 25.3 | Lubrication: | No Zerk Fitting |
| Thread: | RH | Max Static Radial Load: | 8,050 |
| Type: | Female Rod End | Bore Size (in): | 0.6250 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288720447 | Weight: | 0.71 LB |
| Packaged Length: | 2.88 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

