Sealmaster Female Rod End Bearing - Three-Piece with Y Stud DELRIN Race - CTFD 4Y
Part #:1470408000
Catalog #:CTFD 4Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.5 in | Ball Width (in): | 0.375 in |
| Housing Width (in): | 0.281 in | Thread Length (in): | 0.719 in |
| Base Diameter (in): | 0.469 in | Head Diameter (in): | 0.75 in |
| Ball Flat Diameter (in): | 0.331 in | Thread Size: | #1/4-28 |
| Stud Length to Center of Ball (in): | 1.05 in | Stud Length to Hex (in): | 0.56 in |
| Length to Center of Ball (in): | 1.31 in | Stud Thread Length (in): | 0.5 in |
Technical Specifications
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Across Wrench Flats: | 0.375 |
| Configuration: | Female | Product Type: | CTFD |
| Housing Style: | Female Rod End | Zerk Fitting SW: | N |
| Axial Load: | 106 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Bearing Type: | Rod End | Race Material: | DELRIN |
| Thread Type: | UNF | Construction: | Three-Piece Rod End with Y Stud |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Liner: | DELRIN* Liner |
| Lubrication Type: | Self Lubricating | Series: | Commercial |
| Product Selection Available SW: | N | Misalignment Angle B3: | 23.7 |
| Type: | Female Rod End | Max Static Radial Load: | 1,060 |
| Thread: | RH | Lubrication: | No Zerk Fitting |
| Class: | Commercial | Bore Size (in): | 0.2500 in |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 150 °F |
| Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288727729 | Weight: | 0.07 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 1.24 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

