Sealmaster Female Rod End Bearing - Three-Piece with Y Stud DELRIN Race - CTFD 5Y
Part #:1470508000
Catalog #:CTFD 5Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.719 in | Ball Diameter (in): | 0.625 in |
| Head Diameter (in): | 0.875 in | Base Diameter (in): | 0.531 in |
| Ball Flat Diameter (in): | 0.447 in | Thread Size: | #5/16-24 |
| Ball Width (in): | 0.437 in | Housing Width (in): | 0.344 in |
| Stud Thread Length (in): | 0.59375 in | Length to Center of Ball (in): | 1.38 in |
| Stud Length to Hex (in): | 0.69 in | Stud Length to Center of Ball (in): | 1.23 in |
Technical Specifications
| Housing Style: | Female Rod End | Across Wrench Flats: | 0.437 |
| Axial Load: | 157 | Thread Type: | UNF |
| Liner: | DELRIN* Liner | Series: | Commercial |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Construction: | Three-Piece Rod End with Y Stud |
| Product Type: | CTFD | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | N |
| Configuration: | Female | Product Selection Available SW: | N |
| Lubrication Type: | Self Lubricating | Race Material: | DELRIN |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication: | No Zerk Fitting |
| Type: | Female Rod End | Max Static Radial Load: | 1,570 |
| Thread: | RH | Misalignment Angle B3: | 24.8 |
| Bore Size (in): | 0.3125 in | Class: | Commercial |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | Self |
| Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288727682 | Weight: | 0.11 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 1.45 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

