Sealmaster Female Rod End Bearing - Three-Piece with Y Stud DELRIN Race - CTFD 6Y
Part #:1470608000
Catalog #:CTFD 6Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.688 in | Housing Width (in): | 0.406 in |
| Ball Flat Diameter (in): | 0.517 in | Thread Length (in): | 0.906 in |
| Ball Width (in): | 0.5 in | Ball Diameter (in): | 0.718 in |
| Head Diameter (in): | 1 in | Thread Size: | #3/8-24 |
| Length to Center of Ball (in): | 1.63 in | Stud Length to Hex (in): | 0.91 in |
| Stud Length to Center of Ball (in): | 1.54 in | Stud Thread Length (in): | 0.8125 in |
Technical Specifications
| Configuration: | Female | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Product Selection Available SW: | N | Housing Style: | Female Rod End |
| Series: | Commercial | Across Wrench Flats: | 0.562 |
| Bearing Type: | Rod End | Liner: | DELRIN* Liner |
| Construction: | Three-Piece Rod End with Y Stud | Lubrication Type: | Self Lubricating |
| Product Type: | CTFD | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Zerk Fitting SW: | N | Thread Type: | UNF |
| Race Material: | DELRIN | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Axial Load: | 215 | Type: | Female Rod End |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 2,150 |
| Misalignment Angle B3: | 22.6 | Thread: | RH |
| Bore Size (in): | 0.3750 in | Class: | Commercial |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 150 °F |
| Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288727705 | Weight: | 0.19 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.79 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

