Sealmaster Female Rod End Bearing - Three-Piece with Y Stud DELRIN Race - CTFD 7Y
Part #:1470708000
Catalog #:CTFD 7Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.75 in | Housing Width (in): | 0.437 in |
| Thread Size: | #7/16-20 | Head Diameter (in): | 1.125 in |
| Ball Width (in): | 0.562 in | Ball Diameter (in): | 0.812 in |
| Thread Length (in): | 1.031 in | Ball Flat Diameter (in): | 0.586 in |
| Stud Length to Hex (in): | 1.13 in | Stud Thread Length (in): | 1 in |
| Length to Center of Ball (in): | 1.81 in | Stud Length to Center of Ball (in): | 1.93 in |
Technical Specifications
| Lubrication Type: | Self Lubricating | Zerk Fitting SW: | N |
| Bearing Type: | Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Housing Style: | Female Rod End |
| Construction: | Three-Piece Rod End with Y Stud | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Across Wrench Flats: | 0.625 | Race Material: | DELRIN |
| Axial Load: | 260 | Liner: | DELRIN* Liner |
| Product Selection Available SW: | N | Product Type: | CTFD |
| Thread Type: | UNF | Configuration: | Female |
| Series: | Commercial | Max Static Radial Load: | 2,600 |
| Thread: | RH | Misalignment Angle B3: | 23.4 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Bore Size (in): | 0.4375 in | Class: | Commercial |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 150 °F |
| Ability to Relubricate: | Self |
General Specifications
| UPC: | 662288727736 | Weight: | 0.27 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 2.21 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

