Sealmaster Female Rod End Bearing - Three-Piece with Y Stud DELRIN Race - CTFD 10Y
Part #:1471008000
Catalog #:CTFD 10Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.562 in | Base Diameter (in): | 1 in |
| Thread Length (in): | 1.469 in | Thread Size: | #5/8-18 |
| Ball Width (in): | 0.75 in | Head Diameter (in): | 1.5 in |
| Ball Flat Diameter (in): | 0.839 in | Ball Diameter (in): | 1.125 in |
| Stud Thread Length (in): | 1.375 in | Stud Length to Hex (in): | 1.5 in |
| Length to Center of Ball (in): | 2.5 in | Stud Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Zerk Fitting SW: | N | Series: | Commercial |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Liner: | DELRIN* Liner |
| Housing Style: | Female Rod End | Bearing Type: | Rod End |
| Race Material: | DELRIN | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication Type: | Self Lubricating | Across Wrench Flats: | 0.875 |
| Product Type: | CTFD | Configuration: | Female |
| Thread Type: | UNF | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Product Selection Available SW: | N | Axial Load: | 462 |
| Construction: | Three-Piece Rod End with Y Stud | Misalignment Angle B3: | 25.3 |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 4,620 |
| Type: | Female Rod End | Thread: | RH |
| Bore Size (in): | 0.6250 in | Class: | Commercial |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | Self |
| Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288727743 | Weight: | 0.67 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

