Sealmaster Female Rod End Bearing - Two-Piece Greasable Race - CFF 5N
Part #:1490501000
Catalog #:CFF 5N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.656 in | Housing Width (in): | 0.344 in |
| Ball Flat Diameter (in): | 0.447 in | Thread Size: | #5/16-24 |
| Ball Width (in): | 0.437 in | Base Diameter (in): | 0.531 in |
| Ball Diameter (in): | 0.625 in | Head Diameter (in): | 0.875 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Zerk Fitting SW: | Y | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Bearing Type: | Rod End | Product Type: | CFF |
| Series: | Commercial | Construction: | Two-Piece Rod End with Zerk Fitting |
| Across Wrench Flats: | 0.437 | Thread Type: | UNF |
| Configuration: | Female | Product Selection Available SW: | Y |
| Axial Load: | 380 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Misalignment Angle - a Deg. +/-: | 7 | Lubrication Type: | Grease |
| Housing Style: | Female Rod End | Type: | Female Rod End |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 3,800 |
| Thread: | RH | Bore Size (in): | 0.3125 in |
| Class: | Commercial | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724667 | Weight: | 0.08 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

