Sealmaster Female Rod End Bearing - Two-Piece Greasable Race - CFF 6N
Part #:1490601000
Catalog #:CFF 6N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.5 in | Thread Length (in): | 0.781 in |
| Head Diameter (in): | 1 in | Thread Size: | #3/8-24 |
| Base Diameter (in): | 0.688 in | Ball Flat Diameter (in): | 0.517 in |
| Ball Diameter (in): | 0.718 in | Housing Width (in): | 0.406 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 6 | Series: | Commercial |
| Product Type: | CFF | Zerk Fitting SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Across Wrench Flats: | 0.562 |
| Product Selection Available SW: | Y | Axial Load: | 500 |
| Housing Style: | Female Rod End | Construction: | Two-Piece Rod End with Zerk Fitting |
| Thread Type: | UNF | Configuration: | Female |
| Bearing Type: | Rod End | Lubrication Type: | Grease |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Type: | Female Rod End |
| Thread: | RH | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 5,000 | Bore Size (in): | 0.3750 in |
| Class: | Commercial | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724704 | Weight: | 0.14 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

