Sealmaster Female Rod End Bearing - Two-Piece Greasable Race - CFF 10N
Part #:1491001000
Catalog #:CFF 10N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.839 in | Housing Width (in): | 0.562 in |
| Thread Length (in): | 1.344 in | Ball Diameter (in): | 1.125 in |
| Base Diameter (in): | 1 in | Thread Size: | #5/8-18 |
| Ball Width (in): | 0.75 in | Head Diameter (in): | 1.5 in |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Axial Load: | 1,000 | Product Selection Available SW: | Y |
| Thread Type: | UNF | Lubrication Type: | Grease |
| Series: | Commercial | Product Type: | CFF |
| Construction: | Two-Piece Rod End with Zerk Fitting | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Across Wrench Flats: | 0.875 | Housing Style: | Female Rod End |
| Zerk Fitting SW: | Y | Misalignment Angle - a Deg. +/-: | 8 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Bearing Type: | Rod End |
| Configuration: | Female | Thread: | RH |
| Max Static Radial Load: | 10,000 | Type: | Female Rod End |
| Lubrication: | Zerk Fitting | Class: | Commercial |
| Bore Size (in): | 0.6250 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724827 | Weight: | 0.43 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 1.15 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

