Sealmaster Female Rod End Bearing - Two-Piece Greasable Race - CFFL 8N
Part #:1590801000
Catalog #:CFFL 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #1/2-20 | Thread Length (in): | 1.031 in |
| Housing Width (in): | 0.5 in | Base Diameter (in): | 0.875 in |
| Ball Flat Diameter (in): | 0.698 in | Ball Diameter (in): | 0.937 in |
| Head Diameter (in): | 1.312 in | Ball Width (in): | 0.625 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Housing Style: | Female Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Bearing Type: | Rod End | Product Type: | CFF |
| Construction: | Two-Piece Rod End with Zerk Fitting | Thread Type: | UNF |
| Configuration: | Female | Race Material: | TEFLON |
| Lubrication Type: | Grease | Series: | Commercial |
| Product Selection Available SW: | Y | Zerk Fitting SW: | Y |
| Axial Load: | 900 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Across Wrench Flats: | 0.75 | Misalignment Angle - a Deg. +/-: | 6 |
| Thread: | LH | Type: | Female Rod End |
| Max Static Radial Load: | 9,000 | Lubrication: | Zerk Fitting |
| Class: | Commercial | Bore Size (in): | 0.5000 in |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288725374 | Weight: | 0.29 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

