Sealmaster Female Rod End Bearing - Two-Piece Greasable Race - CFFL 10N
Part #:1591001000
Catalog #:CFFL 10N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.562 in | Thread Length (in): | 1.344 in |
| Ball Diameter (in): | 1.125 in | Base Diameter (in): | 1 in |
| Ball Width (in): | 0.75 in | Head Diameter (in): | 1.5 in |
| Thread Size: | #5/8-18 | Ball Flat Diameter (in): | 0.839 in |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Housing Style: | Female Rod End |
| Thread Type: | UNF | Lubrication Type: | Grease |
| Product Type: | CFF | Axial Load: | 1,000 |
| Series: | Commercial | Configuration: | Female |
| Zerk Fitting SW: | Y | Construction: | Two-Piece Rod End with Zerk Fitting |
| Bearing Type: | Rod End | Product Selection Available SW: | Y |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Misalignment Angle - a Deg. +/-: | 8 |
| Across Wrench Flats: | 0.875 | Thread: | LH |
| Type: | Female Rod End | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 10,000 | Class: | Commercial |
| Bore Size (in): | 0.6250 in | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725411 | Weight: | 0.41 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

