Sealmaster Female Rod End Bearing - Two-Piece Greasable Race - CFFL 12N
Part #:1591201000
Catalog #:CFFL 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.531 in | Ball Diameter (in): | 1.312 in |
| Thread Size: | #3/4-16 | Base Diameter (in): | 1.125 in |
| Ball Flat Diameter (in): | 0.978 in | Housing Width (in): | 0.687 in |
| Head Diameter (in): | 1.75 in | Ball Width (in): | 0.875 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Construction: | Two-Piece Rod End with Zerk Fitting |
| Product Type: | CFF | Thread Type: | UNF |
| Housing Style: | Female Rod End | Across Wrench Flats: | 1 |
| Lubrication Type: | Grease | Axial Load: | 1,400 |
| Bearing Type: | Rod End | Product Selection Available SW: | Y |
| Configuration: | Female | Series: | Commercial |
| Misalignment Angle - a Deg. +/-: | 7 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Zerk Fitting SW: | Y | Type: | Female Rod End |
| Thread: | LH | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 14,000 | Class: | Commercial |
| Bore Size (in): | 0.7500 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288725459 | Weight: | 0.63 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

