Sealmaster Female Rod End Bearing - Two-Piece Greasable Race - CFFL 16N
Part #:1591601000
Catalog #:CFFL 16N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.875 in | Ball Width (in): | 1.375 in |
| Thread Size: | #1 1/4-12 | Thread Length (in): | 2 in |
| Housing Width (in): | 1 in | Base Diameter (in): | 1.688 in |
| Head Diameter (in): | 2.75 in | Ball Flat Diameter (in): | 1.269 in |
| Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Product Selection Available SW: | Y | Axial Load: | 2,520 |
| Housing Style: | Female Rod End | Across Wrench Flats: | 1.5 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Configuration: | Female |
| Bearing Type: | Rod End | Misalignment Angle - a Deg. +/-: | 8.5 |
| Series: | Commercial | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Construction: | Two-Piece Rod End with Zerk Fitting | Race Material: | TEFLON |
| Zerk Fitting SW: | Y | Lubrication Type: | Grease |
| Product Type: | CFF | Thread Type: | UNF |
| Lubrication: | Zerk Fitting | Thread: | LH |
| Max Static Radial Load: | 25,200 | Type: | Female Rod End |
| Bore Size (in): | 1 in | Class: | Commercial |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288729204 | Weight: | 1.95 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

