Sealmaster Female Rod End Bearing - Two-Piece Greasable with Y Stud Race - CFF 10YN
Part #:1491009000
Catalog #:CFF 10YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #5/8-18 | Base Diameter (in): | 1 in |
| Thread Length (in): | 1.344 in | Ball Diameter (in): | 1.125 in |
| Housing Width (in): | 0.562 in | Ball Flat Diameter (in): | 0.839 in |
| Head Diameter (in): | 1.5 in | Ball Width (in): | 0.75 in |
| Stud Length to Hex (in): | 1.5 in | Stud Thread Length (in): | 1.375 in |
| Stud Length to Center of Ball (in): | 2.5 in | Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Bearing Type: | Rod End | Series: | Commercial |
| Lubrication Type: | Grease | Housing Style: | Female Rod End |
| Construction: | Two-Piece Rod End with Y Stud and Zerk Fitting | Zerk Fitting SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Axial Load: | 1,000 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Thread Type: | UNF |
| Product Type: | CFF | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Configuration: | Female | Across Wrench Flats: | 0.875 |
| Product Selection Available SW: | N | Thread: | RH |
| Max Static Radial Load: | 10,000 | Misalignment Angle B3: | 25.3 |
| Type: | Female Rod End | Lubrication: | Zerk Fitting |
| Bore Size (in): | 0.6250 in | Class: | Commercial |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724841 | Weight: | 0.67 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 2.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

