Sealmaster Female Rod End Bearing - Two-Piece Greasable with Y Stud Race - CFFL 8YN
Part #:1590809000
Catalog #:CFFL 8YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.875 in | Head Diameter (in): | 1.312 in |
| Ball Width (in): | 0.625 in | Ball Diameter (in): | 0.937 in |
| Housing Width (in): | 0.5 in | Thread Length (in): | 1.031 in |
| Thread Size: | #1/2-20 | Ball Flat Diameter (in): | 0.698 in |
| Stud Length to Hex (in): | 1.13 in | Stud Thread Length (in): | 1 in |
| Stud Length to Center of Ball (in): | 2 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Across Wrench Flats: | 0.75 | Construction: | Two-Piece Rod End with Y Stud and Zerk Fitting |
| Thread Type: | UNF | Product Type: | CFF |
| Product Selection Available SW: | N | Lubrication Type: | Grease |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Configuration: | Female |
| Series: | Commercial | Housing Style: | Female Rod End |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Bearing Type: | Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 900 |
| Zerk Fitting SW: | Y | Misalignment Angle B3: | 24.3 |
| Lubrication: | Zerk Fitting | Type: | Female Rod End |
| Thread: | LH | Max Static Radial Load: | 9,000 |
| Class: | Commercial | Bore Size (in): | 0.5000 in |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288725398 | Weight: | 0.42 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

